IESNA:LM-63-2002
[TEST]P951934
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37023
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7432 7435.9 7420.3 7387 7193.1 6991.4 6958.1 7118.7 7490.8 7986.2
8585.5 9274.8 10001.4 10532.1 10939.5 11342.9 11711.1 11932.4 12008.7 11926.5
11511.3 10765.2 9811.4 8299.6 6094.4 3548.6 2755.4 2520.4 2240.4 1825.2
1402.2 1088.9 816.6 511.1 291.8 117.5 0
7432 7400.7 7385 7363.5 7175.5 6969.8 6940.5 7085.4 7443.8 7954.9
8538.5 9204.3 9930.9 10479.2 10870.9 11282.2 11646.4 11881.4 11991.1 11893.2
11446.7 10716.2 9746.8 8170.3 5902.5 3436.9 2724.1 2496.9 2213 1793.9
1384.6 1075.1 777.5 491.6 284 113.6 0
7432 7422.2 7414.4 7392.8 7244 7046.2 6983.5 7103 7416.3 7896.1
8464.1 9102.5 9823.2 10457.7 10896.4 11303.7 11732.6 12024.4 12206.5 12190.9
11889.3 11219.5 10301 8871.4 6762.3 3999 2773.1 2518.5 2283.5 1958.4
1580.4 1175 869.5 567.9 309.4 141 0
7432 7414.4 7404.6 7422.2 7320.4 7150 7073.6 7134.3 7353.7 7737.5
8248.7 8818.5 9478.5 10191.4 10761.2 11213.6 11648.4 12026.4 12251.6 12357.3
12239.8 11828.6 11096.1 9811.4 7876.6 5038.9 2853.3 2367.7 2154.2 1899.6
1629.4 1353.2 1047.7 699.1 399.5 178.2 0
7432 7424.2 7430.1 7469.2 7449.6 7359.6 7247.9 7236.2 7336.1 7565.2
7917.7 8372 8916.5 9543.1 10226.6 10859.2 11350.7 11777.6 12155.6 12433.7
12512 12339.7 11910.8 11211.7 9844.7 7420.3 4130.2 2095.5 1648.9 1388.5
1131.9 912.6 710.9 501.3 272.2 99.9 0
7432 7435.9 7457.5 7510.4 7561.3 7561.3 7508.4 7459.4 7467.3 7563.2
7753.2 8050.9 8452.3 8926.3 9457 10130.6 10847.4 11452.5 11803.1 11967.6
12075.3 12128.2 12110.6 12089 11879.5 10645.7 7970.6 4439.6 2019.1 1296.4
1020.3 791.2 577.7 397.5 229.1 84.2 0
7432 7439.8 7481 7543.6 7633.7 7714 7768.9 7811.9 7808 7882.4
8007.8 8199.7 8466 8771.5 9145.6 9601.9 10120.9 10690.7 11203.8 11628.8
12057.7 12539.4 13021.2 13522.5 14143.4 14491.9 13416.8 10614.4 6858.2 3444.8
1652.9 1016.4 689.3 448.5 256.5 90.1 0
7432 7445.7 7502.5 7592.6 7690.5 7788.4 7905.9 8039.1 8199.7 8405.3
8667.7 8969.3 9294.4 9654.8 10083.6 10608.5 11201.9 11856 12568.8 13340.4
14231.5 15204.8 16293.6 17376.6 18590.8 20002.8 21379.5 21728.1 20463 17456.9
12976.2 8231 4800 2651.6 1171.1 282 0
7432 7465.3 7533.9 7637.6 7739.5 7831.5 7943.1 8095.9 8274.1 8544.4
8900.8 9310.1 9795.8 10395 11123.5 12026.4 13072.1 14282.4 15586.7 16918.4
18432.2 19869.6 21565.6 23288.9 25357 27389.8 29974.8 32744 34947.1 34716
30550.6 23022.6 14552.6 5832 1065.4 235 0
7432 7463.3 7547.6 7645.5 7747.3 7857 7972.5 8127.2 8313.3 8581.6
8910.6 9306.2 9774.2 10375.4 11121.6 12069.4 13154.4 14466.5 15915.7 17400.1
18959 20551.1 22256.9 24117.3 26103.1 28173.1 30523.2 33076.9 35571.8 36012.5
31856.8 23251.7 13191.6 3435 732.4 217.4 0
7432 7461.4 7528 7659.2 7766.9 7886.4 7984.3 8127.2 8323.1 8558.1
8842 9165.2 9533.3 10038.6 10702.5 11505.4 12476.8 13671.4 15032.5 16516.9
18009.2 19538.7 21119.1 22805.2 24646.1 26455.6 28341.5 29992.4 31247.8 30348.9
26156 18024.8 7845.2 1513.8 456.3 150.8 0
7432 7453.6 7543.6 7657.2 7761 7864.8 7962.7 8076.3 8234.9 8405.3
8607 8802.9 8998.7 9263.1 9650.8 10163.9 10780.8 11609.2 12584.5 13689
14891.4 16135 17357 18598.6 19889.2 21097.5 22309.8 23408.4 23641.4 21593
17411.9 11963.7 5105.5 1016.4 305.5 84.2 0
7432 7453.6 7528 7614.1 7700.3 7753.2 7806.1 7851.1 7892.2 7941.2
7956.9 7904 7804.1 7698.4 7623.9 7620 7725.8 8027.4 8517 9133.8
9864.3 10669.2 11480 12286.8 13070.2 13722.3 14110.1 14327.4 13775.2 11587.7
8497.4 5254.3 2095.5 595.3 219.3 54.8 0
7432 7426.1 7443.8 7469.2 7453.6 7349.8 7189.2 6948.3 6631 6212
5687.1 5076.1 4469 3961.8 3558.4 3225.4 2968.9 2804.4 2720.2 2700.6
2753.5 2859.2 2961.1 3060.9 3107.9 3031.6 2796.6 2422.5 1850.7 1314.1
955.7 693.3 505.3 354.5 213.5 56.8 0
7432 7383.1 7322.3 7202.9 6987.5 6629.1 6149.3 5540.2 4858.7 4239.9
3732.7 3292 2884.7 2583.1 2418.6 2342.2 2289.3 2224.7 2156.2 2091.5
2015.2 1911.4 1790 1682.2 1578.4 1474.7 1372.8 1263.1 1133.9 987
836.2 689.3 532.7 366.2 199.8 45 0
7432 7334.1 7155.9 6854.3 6384.3 5716.5 4984.1 4286.9 3773.8 3337.1
2965 2755.4 2634 2528.3 2418.6 2326.5 2277.6 2260 2226.7 2152.2
2044.5 1936.8 1827.2 1721.4 1605.9 1492.3 1376.7 1253.4 1133.9 1002.7
863.6 708.9 532.7 344.7 176.3 37.2 0
7432 7302.8 7003.1 6511.6 5790.9 4911.6 4167.4 3652.4 3241.1 2984.6
2863.1 2751.5 2634 2508.7 2393.1 2322.6 2301.1 2289.3 2261.9 2173.8
1970.1 1854.6 1750.8 1650.9 1558.9 1472.7 1366.9 1249.4 1124.1 983.1
830.3 665.8 493.5 332.9 178.2 49 0
7432 7251.8 6834.7 6155.2 5223 4306.5 3720.9 3288.1 3053.1 2951.3
2824 2700.6 2616.4 2526.3 2402.9 2324.6 2289.3 2242.3 2034.7 1946.6
1917.2 1905.5 1872.2 1819.3 1739 1633.3 1484.4 1345.4 1192.6 1039.9
883.2 726.6 564 399.5 235 80.3 0
7432 7238.1 6729 5884.9 4825.4 3997 3474.1 3139.3 3039.4 2923.8
2782.8 2686.9 2626.2 2545.9 2399 2299.1 2220.8 2005.4 1931 1899.6
1874.2 1868.3 1844.8 1782.1 1674.4 1547.1 1410 1261.2 1106.5 967.4
832.3 699.1 571.8 442.6 444.6 336.8 0
7432 7185.3 6580.1 5626.4 4523.8 3811 3325.3 3109.9 3037.4 2906.2
2771.1 2684.9 2634 2553.7 2381.4 2230.6 2032.8 1878.1 1829.1 1784.1
1754.7 1737.1 1656.8 1566.7 1464.9 1363 1243.6 1128 1000.7 871.5
750.1 624.7 507.2 611 548.3 184.1 0
7432 7169.6 6527.2 5534.4 4400.5 3662.2 3227.4 3098.1 3031.6 2904.3
2771.1 2690.8 2653.6 2579.2 2369.6 2148.3 1889.8 1782.1 1713.6 1658.7
1631.3 1570.6 1468.8 1374.8 1278.8 1171.1 1077.1 983.1 883.2 793.1
748.1 591.4 491.6 679.6 313.3 78.3 0
7432 7195.1 6566.4 5546.1 4427.9 3711.1 3245 3106 3051.1 2925.8
2782.8 2706.5 2667.3 2600.7 2397 2150.3 1885.9 1778.2 1705.7 1648.9
1617.6 1558.9 1459 1370.9 1272.9 1169.1 1065.4 971.4 879.3 769.6
673.7 554.2 491.6 681.5 270.3 66.6 0
